McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 13 BX
Part #:1613153100
Catalog #:MCFR 13 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M5x0.8 | Roller Diameter (mm): | 13 mm |
| Stud Diameter (mm): | 5 mm | Roller Width (mm): | 9 mm |
| Overall Length (mm): | 23 mm | Hex Socket (mm): | 3 mm |
| Stud Length (mm): | 13 mm | Reamed Hole (mm): | 3.1 mm |
| Lubrication Fitting Size (mm): | 3.1 mm | Minimum Thread Length (in): | 7.5 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Sealing: | Unsealed | Dynamic Track Roller Load Rating (N): | 2,060 N |
| Dynamic Radial Rating: | 463 | Adjustment: | None |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Caged |
| Limiting Speed: | 20,000 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Industry Standard: | DIN / JIS | Static Track Roller Load Rating: | 1,650 |
| Stud Type: | Standard Stud | Static Load Rating: | 1,650 |
| Platform: | CAMROL® | Clamping Torque (Nm): | 2.2 N·m |
| Dynamic Load Rating (N): | 2,450 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166014032 | Weight: | 0.03 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

