McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCF 16 BX
Part #:1616013100
Catalog #:MCF 16 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Stud Diameter (mm): | 6 mm | Hex Socket (mm): | 4 mm |
| Reamed Hole (mm): | 4 mm | Roller Width (mm): | 11 mm |
| Minimum Thread Length (in): | 9 in | Stud Length (mm): | 16 mm |
| Overall Length (mm): | 28 mm | Lubrication Fitting Size (mm): | 4 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Unsealed |
| Dynamic Track Roller Load Rating (N): | 5,790 N | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 1,302 | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 13,000 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Roller Shape: | Cylindrical |
| Static Load Rating: | 2,350 | Static Track Roller Load Rating: | 2,350 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Dynamic Load Rating (N): | 6,960 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 3 N·m |
General Specifications
| UPC: | 726166014308 | Weight: | 0.05 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

