McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 16 BX
Part #:1616153100
Catalog #:MCFR 16 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Minimum Thread Length (in): | 9 in | Stud Length (mm): | 16 mm |
| Roller Width (mm): | 11 mm | Overall Length (mm): | 28 mm |
| Hex Socket (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Stud Diameter (mm): | 6 mm | Reamed Hole (mm): | 4 mm |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 3,430 N | Adjustment: | None |
| Sealing: | Unsealed | Dynamic Radial Rating: | 771 |
| Limiting Speed: | 19,500 | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Caged | Series: | Metric CAMROL® |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Industry Standard: | DIN / JIS |
| Stud Type: | Standard Stud | Static Load Rating: | 2,350 |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 2,350 |
| Tolerance Class: | P0 Equivalent | Clamping Torque (Nm): | 3 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 4,120 N |
General Specifications
| UPC: | 726166014810 | Weight: | 0.06 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

