McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCF 19 BX
Part #:1619013100
Catalog #:MCF 19 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Lubrication Fitting Size (mm): | 4 mm | Hex Socket (mm): | 4 mm |
| Stud Diameter (mm): | 8 mm | Overall Length (mm): | 32 mm |
| Roller Width (mm): | 11 mm | Reamed Hole (mm): | 4 mm |
| Stud Length (mm): | 20 mm | Minimum Thread Length (in): | 11 in |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Sealing: | Unsealed | Dynamic Radial Rating: | 1,500 |
| Adjustment: | None | Limiting Speed: | 10,500 |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 6,670 N | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Static Load Rating: | 5,100 | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 5,100 | Dynamic Load Rating (lb): | 1,500 lb |
| Industry Standard: | DIN / JIS | Roller Shape: | Cylindrical |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 8,040 N |
| Clamping Torque (Nm): | 8 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166015237 | Weight: | 0.10 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

