McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 22A BX
Part #:1622152500
Catalog #:MCFR 22A BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Stud Length (mm): | 23 mm | Lubrication Fitting Size (mm): | 4 mm |
| Hex Socket (mm): | 5 mm | Roller Width (mm): | 12 mm |
| Stud Diameter (mm): | 10 mm | Overall Length (mm): | 36 mm |
| Reamed Hole (mm): | 4 mm | Minimum Thread Length (in): | 13 in |
| Weight (kg): | 0.06 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 1,169 |
| Hex/Slot: | Hex Hole | Limiting Speed: | 13,500 |
| Adjustment: | None | Sealing: | Unsealed |
| Dynamic Track Roller Load Rating (N): | 5,200 N | Rolling Element: | Needle Roller - Caged |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 6,050 | Industry Standard: | JIS |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 6,050 | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 6,280 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166016791 | Weight: | 0.14 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

