McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 22 BX
Part #:1622153100
Catalog #:MCFR 22 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Lubrication Fitting Size (mm): | 4 mm | Reamed Hole (mm): | 4 mm |
| Minimum Thread Length (in): | 12 in | Roller Width (mm): | 12 mm |
| Stud Diameter (mm): | 10 mm | Hex Socket (mm): | 4 mm |
| Overall Length (mm): | 36 mm | Stud Length (mm): | 23 mm |
| Weight (kg): | 0.07 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 1,169 | Hex/Slot: | Hex Hole |
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 13,500 | Adjustment: | None |
| Dynamic Track Roller Load Rating (N): | 5,200 N | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 6,050 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Static Load Rating: | 6,050 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 1,350 lb | Industry Standard: | DIN |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 15 N·m |
| Dynamic Load Rating (N): | 6,280 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166016951 | Weight: | 0.16 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

