McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 26 BX
Part #:1626153100
Catalog #:MCFR 26 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Hex Socket (mm): | 4 mm | Stud Diameter (mm): | 10 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Length (mm): | 23 mm |
| Minimum Thread Length (in): | 12 in | Reamed Hole (mm): | 4 mm |
| Overall Length (mm): | 36 mm | Roller Width (mm): | 12 mm |
| Weight (kg): | 0.09 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Sealing: | Unsealed |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 5,200 N | Adjustment: | None |
| Dynamic Radial Rating: | 1,169 | Limiting Speed: | 13,500 |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 6,050 | Static Load Rating: | 6,050 |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN | Dynamic Load Rating (N): | 6,280 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166018245 | Weight: | 0.19 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

