McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 35 BX
Part #:1635153100
Catalog #:MCFR 35 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Oil Hole Diameter (mm): | 3 mm | Roller Width (mm): | 18 mm |
| Lubrication Fitting Size (mm): | 6 mm | Stud Diameter (mm): | 16 mm |
| Overall Length (mm): | 52 mm | Stud Length (mm): | 32.5 mm |
| Oil Hole Center (mm): | 8 mm | Minimum Thread Length (in): | 18 in |
| Reamed Hole (mm): | 6 mm | Hex Socket (mm): | 8 mm |
| Weight (kg): | 0.21 kg |
Technical Specifications
| Sealing: | Unsealed | Limiting Speed: | 6,300 |
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 2,448 | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 10,890 N | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 15,900 |
| Static Track Roller Load Rating: | 15,900 | Platform: | CAMROL® |
| Industry Standard: | DIN / JIS | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Clamping Torque (Nm): | 57 N·m |
| Dynamic Load Rating (N): | 13,040 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166020590 | Weight: | 0.46 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 1.73 IN | Country of Origin: | China |

