McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 52 BX
Part #:1652153100
Catalog #:MCFR 52 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Overall Length (mm): | 66 mm | Oil Hole Diameter (mm): | 4 mm |
| Oil Hole Center (mm): | 9 mm | Minimum Thread Length (in): | 21 in |
| Stud Diameter (mm): | 20 mm | Hex Socket (mm): | 10 mm |
| Reamed Hole (mm): | 8 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Length (mm): | 40.5 mm | Roller Width (mm): | 24 mm |
| Weight (kg): | 0.53 kg |
Technical Specifications
| Limiting Speed: | 3,900 | Sealing: | Unsealed |
| Dynamic Radial Rating: | 3,991 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 17,750 N |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Caged |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Industry Standard: | DIN |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 29,800 | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 29,800 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 118 N·m | Dynamic Load Rating (N): | 21,280 N |
General Specifications
| UPC: | 726166024475 | Weight: | 1.17 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

