McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 62 BX
Part #:1662153100
Catalog #:MCFR 62 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Roller Width (mm): | 29 mm | Overall Length (mm): | 80 mm |
| Oil Hole Center (mm): | 11 mm | Oil Hole Diameter (mm): | 4 mm |
| Minimum Thread Length (in): | 25 in | Hex Socket (mm): | 14 mm |
| Reamed Hole (mm): | 8 mm | Stud Length (mm): | 49.5 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 24 mm |
| Weight (kg): | 0.93 kg |
Technical Specifications
| Limiting Speed: | 3,100 | Adjustment: | None |
| Rolling Element: | Needle Roller - Caged | Sealing: | Unsealed |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 5,931 |
| Series: | Metric CAMROL® | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 26,380 N | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 3,100 lb |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Industry Standard: | DIN |
| Static Load Rating: | 46,300 | Static Track Roller Load Rating: | 46,300 |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 31,680 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166025755 | Weight: | 2.05 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 2.64 IN | Country of Origin: | China |

