McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 13 SBX
Part #:1613155100
Catalog #:MCFR 13 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M5x0.8 | Roller Diameter (mm): | 13 mm |
| Stud Diameter (mm): | 5 mm | Stud Length (mm): | 13 mm |
| Reamed Hole (mm): | 3.1 mm | Lubrication Fitting Size (mm): | 3.1 mm |
| Minimum Thread Length (in): | 7.5 in | Overall Length (mm): | 23 mm |
| Roller Width (mm): | 9 mm | Hex Socket (mm): | 3 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Series: | Metric CAMROL® | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 2,060 N | Dynamic Radial Rating: | 463 |
| Sealing: | Sealed | Adjustment: | None |
| Limiting Speed: | 20,000 | Rolling Element: | Needle Roller - Caged |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | DIN / JIS |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 1,650 |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 1,650 | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 2,450 N | Clamping Torque (Nm): | 2.2 N·m |
General Specifications
| UPC: | 726166014056 | Weight: | 0.04 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

