McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 16 SBX
Part #:1616165101
Catalog #:MCFRE 16 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Eccentricity (mm): | 0.5 mm | Stud Diameter (mm): | 6 mm |
| Lubrication Fitting Size (mm): | 4 mm | Hex Socket (mm): | 4 mm |
| Bushing Length (mm): | 7 mm | Stud Length (mm): | 16 mm |
| Overall Length (mm): | 28 mm | Reamed Hole (mm): | 4 mm |
| Bushing Diameter (mm): | 9 mm | Minimum Thread Length (in): | 9 in |
| Roller Width (mm): | 11 mm | Weight (kg): | 0.02 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Limiting Speed: | 19,500 | Dynamic Radial Rating: | 771 |
| Series: | Metric CAMROL® | Adjustment: | Eccentric Bushing |
| Sealing: | Sealed | Dynamic Track Roller Load Rating (N): | 3,430 N |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 2,350 | Static Track Roller Load Rating: | 2,350 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Industry Standard: | DIN / JIS | Clamping Torque (Nm): | 3 N·m |
| Dynamic Load Rating (N): | 4,120 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166014988 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

