McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 19 SBX
Part #:1619015101
Catalog #:MCF 19 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Minimum Thread Length (in): | 11 in | Overall Length (mm): | 32 mm |
| Hex Socket (mm): | 4 mm | Roller Width (mm): | 11 mm |
| Stud Diameter (mm): | 8 mm | Lubrication Fitting Size (mm): | 4 mm |
| Stud Length (mm): | 20 mm | Reamed Hole (mm): | 4 mm |
| Weight (kg): | 0.04 kg |
Technical Specifications
| Sealing: | Sealed | Dynamic Radial Rating: | 1,500 |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Track Roller Load Rating (N): | 6,670 N |
| Series: | Metric CAMROL® | Adjustment: | None |
| Limiting Speed: | 10,500 | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 5,100 | Industry Standard: | DIN / JIS |
| Static Load Rating: | 5,100 | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Dynamic Load Rating (N): | 8,040 N |
| Clamping Torque (Nm): | 8 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166015329 | Weight: | 0.08 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

