McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 19 SBX
Part #:1619035101
Catalog #:MCFE 19 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Stud Diameter (mm): | 8 mm | Lubrication Fitting Size (mm): | 4 mm |
| Minimum Thread Length (in): | 11 in | Bushing Diameter (mm): | 11 mm |
| Reamed Hole (mm): | 4 mm | Stud Length (mm): | 20 mm |
| Bushing Length (mm): | 9 mm | Overall Length (mm): | 32 mm |
| Roller Width (mm): | 11 mm | Hex Socket (mm): | 4 mm |
| Eccentricity (mm): | 0.5 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 1,500 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 6,670 N |
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Limiting Speed: | 10,500 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 5,100 | Industry Standard: | DIN / JIS |
| Static Load Rating: | 5,100 | Dynamic Load Rating (N): | 8,040 N |
| Clamping Torque (Nm): | 8 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166095178 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

