McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 19 SBX
Part #:1619155101
Catalog #:MCFR 19 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Stud Length (mm): | 20 mm | Lubrication Fitting Size (mm): | 4 mm |
| Minimum Thread Length (in): | 11 in | Roller Width (mm): | 11 mm |
| Reamed Hole (mm): | 4 mm | Stud Diameter (mm): | 8 mm |
| Overall Length (mm): | 32 mm | Hex Socket (mm): | 4 mm |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Series: | Metric CAMROL® |
| Limiting Speed: | 15,500 | Dynamic Radial Rating: | 839 |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Sealing: | Sealed | Dynamic Track Roller Load Rating (N): | 3,730 N |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 4,140 |
| Platform: | CAMROL® | Industry Standard: | DIN / JIS |
| Stud Type: | Standard Stud | Static Load Rating: | 4,140 |
| Roller Shape: | Cylindrical | Clamping Torque (Nm): | 8 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 4,510 N |
General Specifications
| UPC: | 726166015770 | Weight: | 0.10 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

