McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 19 SBX
Part #:1619161501
Catalog #:MCFRE 19 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Roller Width (mm): | 11 mm | Bushing Length (mm): | 9 mm |
| Overall Length (mm): | 32 mm | Hex Socket (mm): | 4 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Length (mm): | 20 mm |
| Eccentricity (mm): | 0.5 mm | Stud Diameter (mm): | 8 mm |
| Reamed Hole (mm): | 4 mm | Bushing Diameter (mm): | 11 mm |
| Minimum Thread Length (in): | 11 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 3,730 N | Dynamic Radial Rating: | 839 |
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 15,500 | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 1,550 lb |
| Static Load Rating: | 4,140 | Industry Standard: | DIN / JIS |
| Static Track Roller Load Rating: | 4,140 | Roller Shape: | Cylindrical |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 4,510 N | Clamping Torque (Nm): | 8 N·m |
General Specifications
| UPC: | 726166083199 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

