McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 22A SBX
Part #:1622012701
Catalog #:MCF 22A SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Reamed Hole (mm): | 4 mm | Minimum Thread Length (in): | 13 in |
| Hex Socket (mm): | 5 mm | Lubrication Fitting Size (mm): | 4 mm |
| Stud Diameter (mm): | 10 mm | Stud Length (mm): | 23 mm |
| Overall Length (mm): | 36 mm | Roller Width (mm): | 12 mm |
| Weight (kg): | 0.06 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Adjustment: | None | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Series: | Metric CAMROL® | Limiting Speed: | 9,000 |
| Dynamic Radial Rating: | 1,765 | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | JIS | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Load Rating: | 10,400 |
| Stud Type: | Standard Stud | Static Track Roller Load Rating: | 10,400 |
| Tolerance Class: | P0 Equivalent | Clamping Torque (Nm): | 15 N·m |
| Dynamic Load Rating (N): | 9,410 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166016265 | Weight: | 0.14 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

