McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 22 SBX
Part #:1622155101
Catalog #:MCFR 22 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Minimum Thread Length (in): | 12 in | Roller Width (mm): | 12 mm |
| Reamed Hole (mm): | 4 mm | Stud Length (mm): | 23 mm |
| Lubrication Fitting Size (mm): | 4 mm | Overall Length (mm): | 36 mm |
| Stud Diameter (mm): | 10 mm | Hex Socket (mm): | 4 mm |
| Weight (kg): | 0.07 kg |
Technical Specifications
| Adjustment: | None | Limiting Speed: | 13,500 |
| Rolling Element: | Needle Roller - Caged | Series: | Metric CAMROL® |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 1,169 |
| Dynamic Track Roller Load Rating (N): | 5,200 N | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Static Track Roller Load Rating: | 6,050 | Static Load Rating: | 6,050 |
| Stud Type: | Standard Stud | Dynamic Load Rating (N): | 6,280 N |
| Clamping Torque (Nm): | 15 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166017019 | Weight: | 0.15 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

