McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 26 SBX
Part #:1626031501
Catalog #:MCFE 26 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Bushing Diameter (mm): | 13 mm | Minimum Thread Length (in): | 12 in |
| Roller Width (mm): | 12 mm | Eccentricity (mm): | 0.5 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Diameter (mm): | 10 mm |
| Reamed Hole (mm): | 4 mm | Hex Socket (mm): | 4 mm |
| Stud Length (mm): | 23 mm | Overall Length (mm): | 36 mm |
| Bushing Length (mm): | 10 mm | Weight (kg): | 0.09 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Limiting Speed: | 9,000 |
| Hex/Slot: | Hex Hole | Dynamic Track Roller Load Rating (N): | 7,850 N |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Series: | Metric CAMROL® | Dynamic Radial Rating: | 1,765 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Static Track Roller Load Rating: | 10,400 |
| Platform: | CAMROL® | Static Load Rating: | 10,400 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Industry Standard: | DIN | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 9,410 N |
General Specifications
| UPC: | 726166017699 | Weight: | 0.19 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

