McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 26A SBX
Part #:1626152701
Catalog #:MCFR 26A SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 26 mm |
| Overall Length (mm): | 36 mm | Hex Socket (mm): | 5 mm |
| Stud Length (mm): | 23 mm | Reamed Hole (mm): | 4 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Diameter (mm): | 10 mm |
| Roller Width (mm): | 12 mm | Minimum Thread Length (in): | 13 in |
| Weight (kg): | 0.07 kg |
Technical Specifications
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 5,200 N | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Caged |
| Limiting Speed: | 13,500 | Dynamic Radial Rating: | 1,169 |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 6,050 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Static Load Rating: | 6,050 |
| Industry Standard: | JIS | Dynamic Load Rating (N): | 6,280 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166018177 | Weight: | 0.16 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

