McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 30 SBX
Part #:1630031501
Catalog #:MCFE 30 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 30 mm |
| Bushing Diameter (mm): | 15 mm | Eccentricity (mm): | 0.5 mm |
| Lubrication Fitting Size (mm): | 6 mm | Minimum Thread Length (in): | 14 in |
| Hex Socket (mm): | 6 mm | Reamed Hole (mm): | 6 mm |
| Bushing Length (mm): | 11 mm | Stud Length (mm): | 25 mm |
| Stud Diameter (mm): | 12 mm | Overall Length (mm): | 40 mm |
| Roller Width (mm): | 14 mm | Weight (kg): | 0.1 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 11,080 N | Sealing: | Sealed |
| Series: | Metric CAMROL® | Limiting Speed: | 6,400 |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Dynamic Radial Rating: | 2,491 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 15,300 | Stud Type: | Standard Stud with Eccentric Bushing |
| Industry Standard: | DIN / JIS | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Static Load Rating: | 15,300 | Dynamic Load Rating (N): | 13,240 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 22 N·m |
General Specifications
| UPC: | 726166082994 | Weight: | 0.21 LB |
| Packaged Length: | 1.37 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 1.57 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

