McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 32 SBX
Part #:1632015101
Catalog #:MCF 32 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 32 mm |
| Stud Diameter (mm): | 12 mm | Reamed Hole (mm): | 6 mm |
| Hex Socket (mm): | 6 mm | Roller Width (mm): | 14 mm |
| Overall Length (mm): | 40 mm | Minimum Thread Length (in): | 14 in |
| Stud Length (mm): | 25 mm | Oil Hole Center (mm): | 6 mm |
| Oil Hole Diameter (mm): | 3 mm | Lubrication Fitting Size (mm): | 6 mm |
| Weight (kg): | 0.13 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Dynamic Radial Rating: | 2,491 | Limiting Speed: | 6,400 |
| Dynamic Track Roller Load Rating (N): | 11,080 N | Rolling Element: | Needle Roller - Full Complement |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Static Load Rating: | 15,300 |
| Static Track Roller Load Rating: | 15,300 | Industry Standard: | DIN / JIS |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Dynamic Load Rating (N): | 13,240 N |
| Clamping Torque (Nm): | 22 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166019525 | Weight: | 0.28 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

