McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 32 SBX
Part #:1632155101
Catalog #:MCFR 32 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 32 mm |
| Oil Hole Diameter (mm): | 3 mm | Overall Length (mm): | 40 mm |
| Stud Length (mm): | 25 mm | Oil Hole Center (mm): | 6 mm |
| Hex Socket (mm): | 6 mm | Minimum Thread Length (in): | 14 in |
| Roller Width (mm): | 14 mm | Stud Diameter (mm): | 12 mm |
| Reamed Hole (mm): | 6 mm | Lubrication Fitting Size (mm): | 6 mm |
| Weight (kg): | 0.13 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Series: | Metric CAMROL® |
| Limiting Speed: | 9,600 | Dynamic Radial Rating: | 1,542 |
| Hex/Slot: | Hex Hole | Dynamic Track Roller Load Rating (N): | 6,860 N |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 9,600 lb | Static Track Roller Load Rating: | 8,050 |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Static Load Rating: | 8,050 | Industry Standard: | DIN / JIS |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 8,240 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 22 N·m |
General Specifications
| UPC: | 726166019884 | Weight: | 0.28 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

