McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 35 SBX
Part #:1635015101
Catalog #:MCF 35 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Lubrication Fitting Size (mm): | 6 mm | Oil Hole Diameter (mm): | 3 mm |
| Stud Length (mm): | 32.5 mm | Minimum Thread Length (in): | 18 in |
| Roller Width (mm): | 18 mm | Hex Socket (mm): | 8 mm |
| Stud Diameter (mm): | 16 mm | Oil Hole Center (mm): | 8 mm |
| Reamed Hole (mm): | 6 mm | Overall Length (mm): | 52 mm |
| Weight (kg): | 0.21 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 16,970 N | Hex/Slot: | Hex Hole |
| Adjustment: | None | Dynamic Radial Rating: | 3,815 |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Limiting Speed: | 4,200 |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Static Load Rating: | 28,500 | Static Track Roller Load Rating: | 28,500 |
| Industry Standard: | DIN / JIS | Dynamic Load Rating (lb): | 4,200 lb |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 57 N·m | Dynamic Load Rating (N): | 20,300 N |
General Specifications
| UPC: | 726166020255 | Weight: | 0.47 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.80 IN | Country of Origin: | China |

