McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 35 SBX
Part #:1635155101
Catalog #:MCFR 35 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Hex Socket (mm): | 8 mm | Oil Hole Center (mm): | 8 mm |
| Minimum Thread Length (in): | 18 in | Reamed Hole (mm): | 6 mm |
| Oil Hole Diameter (mm): | 3 mm | Overall Length (mm): | 52 mm |
| Roller Width (mm): | 18 mm | Stud Diameter (mm): | 16 mm |
| Lubrication Fitting Size (mm): | 6 mm | Stud Length (mm): | 32.5 mm |
| Weight (kg): | 0.21 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Caged |
| Limiting Speed: | 6,300 | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 2,448 | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 10,890 N | Sealing: | Sealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 15,900 | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Static Track Roller Load Rating: | 15,900 |
| Industry Standard: | DIN / JIS | Clamping Torque (Nm): | 57 N·m |
| Dynamic Load Rating (N): | 13,040 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166020675 | Weight: | 0.47 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

