McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 40A SBX
Part #:1640012701
Catalog #:MCF 40A SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Overall Length (mm): | 58 mm | Roller Width (mm): | 20 mm |
| Stud Length (mm): | 37 mm | Oil Hole Diameter (mm): | 3 mm |
| Stud Diameter (mm): | 18 mm | Minimum Thread Length (in): | 20 in |
| Hex Socket (mm): | 8 mm | Oil Hole Center (mm): | 10 mm |
| Reamed Hole (mm): | 6 mm | Lubrication Fitting Size (mm): | 6 mm |
| Weight (kg): | 0.49 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 4,366 | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Series: | Metric CAMROL® | Limiting Speed: | 3,300 |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Industry Standard: | JIS |
| Static Track Roller Load Rating: | 32,200 | Static Load Rating: | 7,239 |
| Stud Type: | Standard Stud | Dynamic Load Rating (N): | 23,240 N |
| Clamping Torque (Nm): | 118 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166021214 | Weight: | 1.08 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.50 IN |

