McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 40 SBX
Part #:1640015101
Catalog #:MCF 40 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Roller Width (mm): | 20 mm | Reamed Hole (mm): | 6 mm |
| Hex Socket (mm): | 8 mm | Lubrication Fitting Size (mm): | 6 mm |
| Overall Length (mm): | 58 mm | Stud Length (mm): | 36.5 mm |
| Minimum Thread Length (in): | 19 in | Stud Diameter (mm): | 18 mm |
| Oil Hole Center (mm): | 8 mm | Oil Hole Diameter (mm): | 3 mm |
| Weight (kg): | 0.3 kg |
Technical Specifications
| Adjustment: | None | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 3,300 | Dynamic Radial Rating: | 4,366 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Industry Standard: | DIN | Static Track Roller Load Rating: | 32,200 |
| Static Load Rating: | 32,200 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 85 N·m | Dynamic Load Rating (N): | 23,240 N |
General Specifications
| UPC: | 726166021344 | Weight: | 0.67 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.80 IN | Country of Origin: | China |

