McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 40 SBX
Part #:1640035101
Catalog #:MCFE 40 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Eccentricity (mm): | 1 mm | Lubrication Fitting Size (mm): | 6 mm |
| Bushing Diameter (mm): | 22 mm | Stud Length (mm): | 36.5 mm |
| Minimum Thread Length (in): | 19 in | Overall Length (mm): | 58 mm |
| Stud Diameter (mm): | 18 mm | Roller Width (mm): | 20 mm |
| Hex Socket (mm): | 8 mm | Reamed Hole (mm): | 6 mm |
| Bushing Length (mm): | 16 mm | Weight (kg): | 0.26 kg |
Technical Specifications
| Dynamic Radial Rating: | 4,366 | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Series: | Metric CAMROL® | Adjustment: | Eccentric Bushing |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Limiting Speed: | 3,300 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | DIN |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 32,200 | Roller Shape: | Cylindrical |
| Static Load Rating: | 32,200 | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 23,240 N | Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166087807 | Weight: | 0.58 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

