McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 40 SBX
Part #:1640155001
Catalog #:MCFR 40 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Minimum Thread Length (in): | 19 in | Hex Socket (mm): | 8 mm |
| Stud Length (mm): | 36.5 mm | Stud Diameter (mm): | 18 mm |
| Oil Hole Diameter (mm): | 3 mm | Overall Length (mm): | 58 mm |
| Reamed Hole (mm): | 6 mm | Roller Width (mm): | 20 mm |
| Oil Hole Center (mm): | 8 mm | Lubrication Fitting Size (mm): | 6 mm |
| Weight (kg): | 0.3 kg |
Technical Specifications
| Adjustment: | None | Limiting Speed: | 5,000 |
| Rolling Element: | Needle Roller - Caged | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 2,999 |
| Dynamic Track Roller Load Rating (N): | 13,340 N | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 19,800 | Industry Standard: | DIN |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 19,800 | Dynamic Load Rating (N): | 15,990 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166021962 | Weight: | 0.66 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

