McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 47 SBX
Part #:1647155101
Catalog #:MCFR 47 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Reamed Hole (mm): | 8 mm | Roller Width (mm): | 24 mm |
| Minimum Thread Length (in): | 21 in | Oil Hole Center (mm): | 9 mm |
| Oil Hole Diameter (mm): | 4 mm | Hex Socket (mm): | 10 mm |
| Overall Length (mm): | 66 mm | Stud Diameter (mm): | 20 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Length (mm): | 40.5 mm |
| Weight (kg): | 0.45 kg |
Technical Specifications
| Dynamic Radial Rating: | 3,991 | Series: | Metric CAMROL® |
| Limiting Speed: | 3,900 | Rolling Element: | Needle Roller - Caged |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 17,750 N | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 29,800 | Platform: | CAMROL® |
| Industry Standard: | DIN | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 29,800 |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 118 N·m | Dynamic Load Rating (N): | 21,280 N |
General Specifications
| UPC: | 726166023232 | Weight: | 1.00 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 2.80 IN | Country of Origin: | China |

