McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 47 SBX
Part #:1647165101
Catalog #:MCFRE 47 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Stud Diameter (mm): | 20 mm | Bushing Length (mm): | 18 mm |
| Overall Length (mm): | 66 mm | Hex Socket (mm): | 10 mm |
| Stud Length (mm): | 40.5 mm | Eccentricity (mm): | 1 mm |
| Minimum Thread Length (in): | 21 in | Bushing Diameter (mm): | 24 mm |
| Reamed Hole (mm): | 8 mm | Lubrication Fitting Size (mm): | 8 mm |
| Roller Width (mm): | 24 mm | Weight (kg): | 0.4 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 17,750 N |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 3,900 | Dynamic Radial Rating: | 3,991 |
| Series: | Metric CAMROL® | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Industry Standard: | DIN |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Track Roller Load Rating: | 29,800 |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 29,800 |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 21,280 N | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166101091 | Weight: | 0.89 LB |
| Packaged Length: | 2.16 IN | Packaged Width: | 2.16 IN |
| Packaged Height: | 2.67 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

