McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 52A SBX
Part #:1652152701
Catalog #:MCFR 52A SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Minimum Thread Length (in): | 22 in | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Length (mm): | 40.5 mm |
| Stud Diameter (mm): | 20 mm | Overall Length (mm): | 66 mm |
| Hex Socket (mm): | 10 mm | Roller Width (mm): | 24 mm |
| Oil Hole Diameter (mm): | 4 mm | Oil Hole Center (mm): | 12 mm |
| Weight (kg): | 0.51 kg |
Technical Specifications
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Caged |
| Dynamic Track Roller Load Rating (N): | 17,750 N | Limiting Speed: | 3,900 |
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 3,991 | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 3,900 lb | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Industry Standard: | JIS |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 29,800 | Static Track Roller Load Rating: | 29,800 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 21,280 N | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166024406 | Weight: | 1.13 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

