McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 62 SBX
Part #:1662015101
Catalog #:MCF 62 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Stud Diameter (mm): | 24 mm | Oil Hole Diameter (mm): | 4 mm |
| Lubrication Fitting Size (mm): | 8 mm | Minimum Thread Length (in): | 25 in |
| Reamed Hole (mm): | 8 mm | Overall Length (mm): | 80 mm |
| Stud Length (mm): | 49.5 mm | Oil Hole Center (mm): | 11 mm |
| Hex Socket (mm): | 14 mm | Roller Width (mm): | 29 mm |
| Weight (kg): | 0.9 kg |
Technical Specifications
| Adjustment: | None | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Limiting Speed: | 2,100 | Dynamic Track Roller Load Rating (N): | 38,840 N |
| Dynamic Radial Rating: | 8,732 | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 65,400 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 2,100 lb |
| Industry Standard: | DIN | Static Track Roller Load Rating: | 65,400 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 46,580 N | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166025199 | Weight: | 1.98 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 2.64 IN | Country of Origin: | China |

