McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 62 SBX
Part #:1662155101
Catalog #:MCFR 62 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Stud Diameter (mm): | 24 mm | Oil Hole Center (mm): | 11 mm |
| Overall Length (mm): | 80 mm | Stud Length (mm): | 49.5 mm |
| Reamed Hole (mm): | 8 mm | Hex Socket (mm): | 14 mm |
| Roller Width (mm): | 29 mm | Oil Hole Diameter (mm): | 4 mm |
| Minimum Thread Length (in): | 25 in | Lubrication Fitting Size (mm): | 8 mm |
| Weight (kg): | 0.91 kg |
Technical Specifications
| Series: | Metric CAMROL® | Dynamic Radial Rating: | 5,931 |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 3,100 |
| Dynamic Track Roller Load Rating (N): | 26,380 N | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Roller Shape: | Cylindrical | Static Track Roller Load Rating: | 46,300 |
| Static Load Rating: | 46,300 | Dynamic Load Rating (lb): | 3,100 lb |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 216 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 31,680 N |
General Specifications
| UPC: | 726166025816 | Weight: | 2.00 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 3.30 IN | Country of Origin: | China |

