McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 72 SBX
Part #:1672015101
Catalog #:MCF 72 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Hex Socket (mm): | 14 mm | Overall Length (mm): | 80 mm |
| Reamed Hole (mm): | 8 mm | Minimum Thread Length (in): | 25 in |
| Stud Diameter (mm): | 24 mm | Lubrication Fitting Size (mm): | 8 mm |
| Roller Width (mm): | 29 mm | Oil Hole Center (mm): | 11 mm |
| Oil Hole Diameter (mm): | 4 mm | Stud Length (mm): | 49.5 mm |
| Weight (kg): | 1.14 kg |
Technical Specifications
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 2,100 | Sealing: | Sealed |
| Series: | Metric CAMROL® | Dynamic Radial Rating: | 8,732 |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Track Roller Load Rating (N): | 38,840 N | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Static Load Rating: | 65,400 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 65,400 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 216 N·m | Dynamic Load Rating (N): | 46,580 N |
General Specifications
| UPC: | 726166026462 | Weight: | 2.51 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

