McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 72 SBX
Part #:1672155101
Catalog #:MCFR 72 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Hex Socket (mm): | 14 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 24 mm | Oil Hole Diameter (mm): | 4 mm |
| Stud Length (mm): | 49.5 mm | Roller Width (mm): | 29 mm |
| Oil Hole Center (mm): | 11 mm | Reamed Hole (mm): | 8 mm |
| Minimum Thread Length (in): | 25 in | Overall Length (mm): | 80 mm |
| Weight (kg): | 1.16 kg |
Technical Specifications
| Sealing: | Sealed | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Caged | Dynamic Radial Rating: | 5,931 |
| Limiting Speed: | 3,100 | Dynamic Track Roller Load Rating (N): | 26,380 N |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 46,300 | Static Track Roller Load Rating: | 46,300 |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Industry Standard: | DIN | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 31,680 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166027094 | Weight: | 2.56 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 4.60 IN | Country of Origin: | China |

