McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 80 SBX
Part #:1680031501
Catalog #:MCFE 80 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 80 mm |
| Stud Length (mm): | 63 mm | Lubrication Fitting Size (mm): | 8 mm |
| Hex Socket (mm): | 14 mm | Bushing Diameter (mm): | 35 mm |
| Bushing Length (mm): | 29 mm | Roller Width (mm): | 35 mm |
| Stud Diameter (mm): | 30 mm | Reamed Hole (mm): | 8 mm |
| Eccentricity (mm): | 1.5 mm | Overall Length (mm): | 100 mm |
| Minimum Thread Length (in): | 32 in | Weight (kg): | 1.7 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Metric CAMROL® |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 14,420 |
| Limiting Speed: | 1,500 | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Track Roller Load Rating (N): | 64,140 N | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Industry Standard: | DIN / JIS |
| Static Track Roller Load Rating: | 102,300 | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 102,300 | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Clamping Torque (Nm): | 441 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 76,980 N |
General Specifications
| UPC: | 726166086220 | Weight: | 3.75 LB |
| Packaged Length: | 3.26 IN | Packaged Width: | 3.26 IN |
| Packaged Height: | 4.13 IN | Country of Origin: | China |

