McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 90 SBX
Part #:1690015101
Catalog #:MCF 90 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Stud Diameter (mm): | 30 mm | Overall Length (mm): | 100 mm |
| Oil Hole Diameter (mm): | 4 mm | Hex Socket (mm): | 14 mm |
| Lubrication Fitting Size (mm): | 8 mm | Minimum Thread Length (in): | 32 in |
| Oil Hole Center (mm): | 15 mm | Stud Length (mm): | 63 mm |
| Reamed Hole (mm): | 8 mm | Roller Width (mm): | 35 mm |
| Weight (kg): | 2.2 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Limiting Speed: | 1,500 |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 14,420 | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 64,140 N | Series: | Metric CAMROL® |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 102,300 |
| Dynamic Load Rating (lb): | 1,500 lb | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Industry Standard: | DIN / JIS |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 102,300 |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 441 N·m |
| Dynamic Load Rating (N): | 76,980 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166028930 | Weight: | 4.86 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 3.62 IN | Country of Origin: | China |

