McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 16 X
Part #:1616010100
Catalog #:MCF 16 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Minimum Thread Length (in): | 9 in | Roller Width (mm): | 11 mm |
| Stud Diameter (mm): | 6 mm | Reamed Hole (mm): | 4 mm |
| Lubrication Fitting Size (mm): | 4 mm | Overall Length (mm): | 28 mm |
| Stud Length (mm): | 16 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 5,790 N | Adjustment: | None |
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 1,302 | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 13,000 | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Static Load Rating: | 2,350 |
| Roller Shape: | Cylindrical | Static Track Roller Load Rating: | 2,350 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN / JIS | Dynamic Load Rating (lb): | 1,300 lb |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 6,960 N |
| Clamping Torque (Nm): | 3 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166014117 | Weight: | 0.06 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

