McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 16 X
Part #:1616150100
Catalog #:MCFR 16 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Stud Diameter (mm): | 6 mm | Lubrication Fitting Size (mm): | 4 mm |
| Overall Length (mm): | 28 mm | Roller Width (mm): | 11 mm |
| Reamed Hole (mm): | 4 mm | Minimum Thread Length (in): | 9 in |
| Stud Length (mm): | 16 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | Dynamic Radial Rating: | 771 |
| Dynamic Track Roller Load Rating (N): | 3,430 N | Limiting Speed: | 19,500 |
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 2,350 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Industry Standard: | DIN / JIS | Static Track Roller Load Rating: | 2,350 |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 4,120 N | Clamping Torque (Nm): | 3 N·m |
General Specifications
| UPC: | 726166014599 | Weight: | 0.07 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

