McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFRE 16 X
Part #:1616160100
Catalog #:MCFRE 16 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Minimum Thread Length (in): | 9 in | Roller Width (mm): | 11 mm |
| Eccentricity (mm): | 0.5 mm | Bushing Diameter (mm): | 9 mm |
| Stud Length (mm): | 16 mm | Overall Length (mm): | 28 mm |
| Stud Diameter (mm): | 6 mm | Bushing Length (mm): | 7 mm |
| Lubrication Fitting Size (mm): | 4 mm | Reamed Hole (mm): | 4 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Screwdriver Slot | Dynamic Track Roller Load Rating (N): | 3,430 N |
| Series: | Metric CAMROL® | Sealing: | Unsealed |
| Limiting Speed: | 19,500 | Dynamic Radial Rating: | 771 |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 2,350 |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 1,950 lb |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Industry Standard: | DIN / JIS | Static Load Rating: | 2,350 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 4,120 N | Clamping Torque (Nm): | 3 N·m |
General Specifications
| UPC: | 726166102128 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

