McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 19 X
Part #:1619150100
Catalog #:MCFR 19 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Reamed Hole (mm): | 4 mm | Overall Length (mm): | 32 mm |
| Minimum Thread Length (in): | 11 in | Stud Diameter (mm): | 8 mm |
| Roller Width (mm): | 11 mm | Lubrication Fitting Size (mm): | 4 mm |
| Stud Length (mm): | 20 mm | Weight (kg): | 0.05 kg |
Technical Specifications
| Dynamic Radial Rating: | 839 | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 15,500 |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 3,730 N |
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Static Load Rating: | 4,140 |
| Dynamic Load Rating (lb): | 2,460 lb | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 4,140 | Stud Type: | Standard Stud |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 4,510 N | Clamping Torque (Nm): | 8 N·m |
General Specifications
| UPC: | 726166015459 | Weight: | 0.10 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

