McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 22A X
Part #:1622152100
Catalog #:MCFR 22A X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Lubrication Fitting Size (mm): | 4 mm | Minimum Thread Length (in): | 13 in |
| Roller Width (mm): | 12 mm | Stud Length (mm): | 23 mm |
| Overall Length (mm): | 36 mm | Stud Diameter (mm): | 10 mm |
| Reamed Hole (mm): | 4 mm | Weight (kg): | 0.07 kg |
Technical Specifications
| Adjustment: | None | Rolling Element: | Needle Roller - Caged |
| Hex/Slot: | Screwdriver Slot | Sealing: | Unsealed |
| Dynamic Radial Rating: | 1,169 | Series: | Metric CAMROL® |
| Limiting Speed: | 13,500 | Dynamic Track Roller Load Rating (N): | 5,200 N |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 6,050 | Static Load Rating: | 6,050 |
| Dynamic Load Rating (lb): | 2,460 lb | Industry Standard: | JIS |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 15 N·m |
| Dynamic Load Rating (N): | 6,280 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166016616 | Weight: | 0.15 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

