McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 26 X
Part #:1626150100
Catalog #:MCFR 26 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Stud Diameter (mm): | 10 mm | Lubrication Fitting Size (mm): | 4 mm |
| Minimum Thread Length (in): | 12 in | Roller Width (mm): | 12 mm |
| Stud Length (mm): | 23 mm | Overall Length (mm): | 36 mm |
| Reamed Hole (mm): | 4 mm | Weight (kg): | 0.08 kg |
Technical Specifications
| Limiting Speed: | 13,500 | Hex/Slot: | Screwdriver Slot |
| Dynamic Track Roller Load Rating (N): | 5,200 N | Series: | Metric CAMROL® |
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 1,169 | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 6,050 | Industry Standard: | DIN |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 6,050 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 6,280 N |
General Specifications
| UPC: | 726166017767 | Weight: | 0.18 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

