McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 30 X
Part #:1630010100
Catalog #:MCF 30 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 30 mm |
| Oil Hole Diameter (mm): | 3 mm | Lubrication Fitting Size (mm): | 6 mm |
| Stud Diameter (mm): | 12 mm | Stud Length (mm): | 25 mm |
| Roller Width (mm): | 14 mm | Oil Hole Center (mm): | 6 mm |
| Overall Length (mm): | 40 mm | Reamed Hole (mm): | 6 mm |
| Minimum Thread Length (in): | 14 in | Weight (kg): | 0.12 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 11,080 N | Adjustment: | None |
| Dynamic Radial Rating: | 2,491 | Sealing: | Unsealed |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Full Complement |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 6,400 | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Static Track Roller Load Rating: | 15,300 |
| Static Load Rating: | 15,300 | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN / JIS | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Clamping Torque (Nm): | 22 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 13,240 N |
General Specifications
| UPC: | 726166018412 | Weight: | 0.27 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

