McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 32 X
Part #:1632150100
Catalog #:MCFR 32 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 32 mm |
| Lubrication Fitting Size (mm): | 6 mm | Minimum Thread Length (in): | 14 in |
| Overall Length (mm): | 40 mm | Stud Diameter (mm): | 12 mm |
| Roller Width (mm): | 14 mm | Oil Hole Center (mm): | 6 mm |
| Oil Hole Diameter (mm): | 3 mm | Reamed Hole (mm): | 6 mm |
| Stud Length (mm): | 25 mm | Weight (kg): | 0.12 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Unsealed |
| Dynamic Track Roller Load Rating (N): | 6,860 N | Hex/Slot: | Screwdriver Slot |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 1,542 | Adjustment: | None |
| Limiting Speed: | 9,600 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 8,050 | Static Track Roller Load Rating: | 8,050 |
| Industry Standard: | DIN / JIS | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Clamping Torque (Nm): | 22 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 8,240 N |
General Specifications
| UPC: | 726166019631 | Weight: | 0.27 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

