McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 35 X
Part #:1635150100
Catalog #:MCFR 35 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Minimum Thread Length (in): | 18 in | Stud Diameter (mm): | 16 mm |
| Roller Width (mm): | 18 mm | Oil Hole Diameter (mm): | 3 mm |
| Lubrication Fitting Size (mm): | 6 mm | Reamed Hole (mm): | 6 mm |
| Oil Hole Center (mm): | 8 mm | Overall Length (mm): | 52 mm |
| Stud Length (mm): | 32.5 mm | Weight (kg): | 0.4 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Caged |
| Series: | Metric CAMROL® | Limiting Speed: | 6,300 |
| Dynamic Radial Rating: | 2,448 | Dynamic Track Roller Load Rating (N): | 10,890 N |
| Sealing: | Unsealed | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 15,900 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 15,900 | Stud Type: | Standard Stud |
| Industry Standard: | DIN / JIS | Clamping Torque (Nm): | 57 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 13,040 N |
General Specifications
| UPC: | 726166020385 | Weight: | 0.89 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

