McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 40 X
Part #:1640010100
Catalog #:MCF 40 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Oil Hole Diameter (mm): | 3 mm | Lubrication Fitting Size (mm): | 6 mm |
| Roller Width (mm): | 20 mm | Overall Length (mm): | 58 mm |
| Stud Diameter (mm): | 18 mm | Minimum Thread Length (in): | 19 in |
| Oil Hole Center (mm): | 8 mm | Stud Length (mm): | 36.5 mm |
| Reamed Hole (mm): | 6 mm | Weight (kg): | 0.5 kg |
Technical Specifications
| Adjustment: | None | Dynamic Radial Rating: | 4,366 |
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Limiting Speed: | 3,300 | Series: | Metric CAMROL® |
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 2,460 lb | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 32,200 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Industry Standard: | DIN |
| Stud Type: | Standard Stud | Static Track Roller Load Rating: | 32,200 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 85 N·m | Dynamic Load Rating (N): | 23,240 N |
General Specifications
| UPC: | 726166020828 | Weight: | 1.11 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

