McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 72 X
Part #:1672010100
Catalog #:MCF 72 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Oil Hole Diameter (mm): | 4 mm | Stud Diameter (mm): | 24 mm |
| Minimum Thread Length (in): | 25 in | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Length (mm): | 49.5 mm |
| Oil Hole Center (mm): | 11 mm | Overall Length (mm): | 80 mm |
| Roller Width (mm): | 29 mm | Weight (kg): | 1.26 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 38,840 N | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,100 |
| Dynamic Radial Rating: | 8,732 | Sealing: | Unsealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | DIN |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Static Track Roller Load Rating: | 65,400 | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 65,400 | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 46,580 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166025915 | Weight: | 2.78 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

