McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 16 SX
Part #:1616011101
Catalog #:MCF 16 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Reamed Hole (mm): | 4 mm | Roller Width (mm): | 11 mm |
| Stud Length (mm): | 16 mm | Overall Length (mm): | 28 mm |
| Stud Diameter (mm): | 6 mm | Minimum Thread Length (in): | 9 in |
| Lubrication Fitting Size (mm): | 4 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Series: | Metric CAMROL® | Limiting Speed: | 13,000 |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 1,302 |
| Dynamic Track Roller Load Rating (N): | 5,790 N | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 2,350 | Platform: | CAMROL® |
| Static Load Rating: | 2,350 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Clamping Torque (Nm): | 3 N·m |
| Dynamic Load Rating (N): | 6,960 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166014216 | Weight: | 0.07 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

